Panduit power, connectivity, and rack solutions are optimized for Dell PowerFlex Rack to help customers consolidate and enable flexible and scalable IT. PowerFlex Racks are fully integrated engineered solutions and are designed for large numbers of virtualized and bare metal workloads.
Panduit is integrated with the Dell Intelligent Physical Infrastructure (IPI) solution. IPI provides comprehensive data and monitoring of door security, power, and thermals of the system. PowerFlex Rack is built in a factory with IPI pre-integrated.

80% reduction in the time required to deploy physical infrastructure
Minimize footprint, and scale nodes with space and power in-mind
Minimize footprint, and scale nodes with space and power in-mind
An end-to-end secure environment for your mission-critical transactions and data
99.9999% reliability
Leverage the same benefits of optimized Panduit solutions for PowerFlex Appliance and other Dell technologies. PowerFlex Appliance provides a smaller starting point with massive scale potential and brings your networking flexibility.