Self-locking head design speeds installation and locks into place at any length along the tie body.

With high tensile strength and durable construction, Stronghold self-locking cable ties securely bundles cables, enduring strain and tension without slipping or breaking.

The cable ties can be used in wide range of indoor, outdoor and underground (including direct burial) applications. Available in 316L stainless is ideal for the most corrosive environment.

The smooth surfaces and round edges of the cable ties prevent the ties from damages and minimise the risk of injuries of workers during installation or maintenance.

Materials: 316L Stainless Steel
Loop Tensile Strength: 556 to 890N
Suitable for the following verticals:

Explore our range of cable ties, categorized by various lengths and widths, to discover the ideal options for your needs:

Lightweight, easy-to-use tool with side entry for quick positioning and one-hand operation. Ideal for stainless steel cable tie installation.

Higher performance, reliability, ergonomic features, lower grip force, easy tension settings, improved accuracy, efficiency, and access to confined areas.