Self-locking head design speeds installation and locks into place at any length along the tie body.

This thermosetting protective coating combines epoxy and polyester resins for durable protection against corrosion, chemicals, and environmental factors.

The inclusion of UV-resistant properties in the coating of Stronghold ties enables them to endure prolonged sunlight exposure. This will maintain their strength and integrity in outdoor or UV-rich environments.

Designed and engineered to withstand a wide range of temperatures, making them suitable for use in both high and low temperature environments. It can typically handle temperature ranging -40°C to 150°C.

Materials: 316L Stainless Steel
Loop Tensile Strength: 445 to 890N
Suitable for the following verticals:

Explore our range of cable ties, categorized by various lengths and widths, to discover the ideal options for your needs:

Lightweight, easy-to-use tool with side entry for quick positioning and one-hand operation. Ideal for stainless steel cable tie installation.

Higher performance, reliability, ergonomic features, lower grip force, easy tension settings, improved accuracy, efficiency, and access to confined areas.