The MLT2S-CP316 cable tie speeds up installation with its patented wide-entry, self-locking head, which eases band threading and insertion. Moreover, the unique locking ramp design and strengthening ribs enable the tie to securely lock into place at any length along the tie body, providing increased lock strength
Expedites installation through its distinctive self-locking head design, which securely locks into place anywhere along the tie body. Wrapped in 316 stainless steel and coated with UV-resistant, halogen-free polyester, this cable tie enhances worker safety and reliability in corrosive, high-vibration, and temperature-extreme environments.
Expedites installation through its distinctive self-locking head design, which securely locks into place anywhere along the tie body. Wrapped in 316 stainless steel and coated with UV-resistant, halogen-free polyester, this cable tie enhances worker safety and reliability in corrosive, high-vibration, and temperature-extreme environments.
Polyester coating available in six color options provides visual indication for easy identification in color-coding applications (heavy cross section only).