Cable Cleats for Short Circuit Protection

Cable Cleats are essential for maintaining electrical cable installation safety. By securing, anchoring and supporting cables, this skillful cable positioning reduces the risk of short circuits caused by cable interactions, ensuring overall protection.

Panduit offers a comprehensive range of Cable Cleat Solutions designed for easy installation in various applications and challenging environments. Panduit Cable Cleats adhere to industry standards with their robust construction and unwavering reliability, making them the top choice for enhancing installation safety and dependability.

Why Panduit Cable Cleats?



image description

Tested to IEC 61914 standard, the latest and
most globally recognized cable cleat testing standard
image description

Industry-unique mounting brackets and installation tools
image description

Simple and intuitive design leads to increased productivity
image description

Compatible with a variety of ladder racks and cables

Stainless Steel Cleats

image description
Buckle Strap Cleat

Protect against high short circuit fault requirements with a strap made of 316L stainless steel and compatible with a variety of cables.

image description
Locking Strap Cleat

Protect against lower to medium short circuit faults current requirements in harsh environments. Made of 316L stainless steel, this cleat has inherent cable range-taking, and is compatible with quad, trefoil, and multicore cables.

image description
Trefoil Cleat

Protect against extreme environments and high short circuit faults with a cable cleat that is made of 316L stainless steel. It is available in multiple sizes with cable range-taking capability suitable for trefoil cable arrangement.

image description
Quadrafoil Cleat

Protect against extreme environments and high short circuit faults with a cable cleat that is made of 316L stainless steel. It is available in multiple sizes with cable range-taking capability and is suitable for quad cable arrangement.

Aluminium Cleats

image description
Trefoil Cleat

Ideal for medium to high short circuit faults in less corrosive environments. It is available in multiple sizes with cable range-taking capability taking capability and is suitable for trefoil cable arrangements.

image description
Two-Hole Cleat

Ideal for medium to high short circuit faults in less corrosive environments. It is available in multiple sizes with cable range-taking capability and is suitable for single conductor cables.

image description
One-Hole Cleat

Ideal for lower to medium short circuit faults in less corrosive environments. It is available in multiple sizes with cable range-taking capability and is suitable for single conductor cables.

Polymer Cleats

image description
Trefoil Cleat

Ideal for medium to high short circuit faults in less corrosive environments. It is available in multiple sizes with cable range-taking capability taking capability and is suitable for trefoil cable arrangements.

image description
Two-Hole Cleat

Ideal for medium to high short circuit faults in less corrosive environments. It is available in multiple sizes with cable range-taking capability and is suitable for single conductor cables.

image description
One-Hole Cleat

Ideal for lower to medium short circuit faults in less corrosive environments. It is available in multiple sizes with cable range-taking capability and is suitable for single conductor cables.

Request for Cable Cleats for Short Circuit Protection Brochure

Block 1
editable text
Block 2 Top
editable text
Block 2 Bottom
editable text
grows to fill column
Block 3 Top
editable text
Block 3 Bottom
editable text
grows to fill column
Block 4
editable text