— Published on 04 Apr 2025
Closed Circuit Television (CCTV) systems have become essential tools for enhancing security, deterring crime, and providing real-time surveillance in both residential and commercial settings. With advancements in AI integration, CCTV has reached new heights in monitoring, allowing systems to identify incidents proactively, support investigations, and even reduce insurance premiums for property owners. However, as CCTV installations expand beyond buildings into open areas like highways and extensive facilities, the challenge of cable length limitations becomes increasingly apparent.
According to TIA standards, traditional cabling setups limit CCTV installations to a maximum channel length of 100 meters, typically composed of up to 90 meters of horizontal cable and two 5-meter patch cords. While this configuration ensures efficient connectivity and compliance with network standards, it restricts CCTV deployment in larger areas, where extended reach is essential for comprehensive coverage.
As demand for CCTV systems beyond 100 meters grows, this standard configuration is no longer sufficient, highlighting the need for alternative solutions.
To address these challenges, Panduit has developed an innovative cabling solution that breaks the 100-meter barrier. The new extended reach cable supports a maximum channel length of 150 meters, consisting of 145 meters of 22 AWG Category 6 cable with 5 meters of 24 AWG patch cords. This extended setup not only delivers a robust 1G data connection but also accommodates Power over Ethernet (PoE++) Type 4 with up to 100W of power, ideal for powering advanced CCTV cameras over long distances.
Additionally, Panduit backs this system with a 25-year warranty based on IEEE 1000BASE-T standards, ensuring long-term reliability and confidence for end-users in their extended CCTV installations.
The ability to extend CCTV coverage beyond 100 meters unlocks several key benefits:
Panduit’s Extended Reach Cabling system marks a significant advancement for CCTV systems, addressing the growing need for surveillance over extended distances. By offering a robust 150-meter cabling solution with PoE++ support and backed by a 25-year warranty, Panduit enables businesses and property owners to expand their CCTV installations confidently and efficiently, ensuring security coverage without compromise.
For more details, check out Panduit’s Extended Reach White Paper.
Large Paragraph Text Used As A Subheading
Pellentesque non magna eget ex lobortis finibus. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Etiam nec arcu non eros hendrerit viverra a vitae libero. Etiam et ultricies nulla. Donec euismod lectus magna, eu dignissim mauris hendrerit vulputate.
Time | Place | Details |
---|---|---|
10:00 am - 10:55 am | Expo Hall | Meet and greet in the lobby outside the Expo Hall before the General Assembly. |
11:00 am - 11:55 am | Rm 314 | Expert Track: TOP 10 WAYS TO MAKE A DIFFERENCE IN THE INDUSTRY | John Dough, CFO Marketizingly |
11:00 am - 11:55 am | Rm 159 | Social Track: MODERN NETWORKING | Hosted by: SponsorName |
Pellentesque non magna eget ex lobortis finibus. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Etiam nec arcu non eros hendrerit viverra a vitae libero. Etiam et ultricies nulla. Donec euismod lectus magna, eu dignissim mauris hendrerit vulputate.