The new metal cable tray is a robust solution for routing overhead cables, optimising system reliability, space utilisation and scalability. It offers rapid implementation, structural integrity, cable protection and facilitates maintenance operations.
Panduit's new metal walkway is up to 20% lighter than competing products and features wider openings, reducing the need for modifications during maintenance by up to 50%*.
*Technical study conducted by Panduit
The sections of the metal walkway are available in six standard widths, and the system comes with a variety of mounting brackets to fit different support structures and layouts.
Made of welded metal mesh, the walkway sections guarantee a higher strength-to-weight ratio and greater load capacity than competing products.
Panduit cares about protecting the environment, which is why the wire mesh walkway is made from at least 70% recycled steel.

The activation of data centre services is rarely postponed. A physical infrastructure is therefore required that guarantees implementation speed, structural integrity, cable protection and ease of use.
Technology is transforming healthcare delivery and related data networks, as well as the infrastructure requirements that support them. Panduit offers industry-leading infrastructure solutions that enable technologically advanced healthcare facilities to utilise digital image transfer, electronic medical records, surgical robots and other connected devices.
Modern financial services organisations require agility, flexibility and security from their IT infrastructure to meet changing customer expectations and regulatory requirements. Panduit can help companies in the financial sector build physical infrastructures that deliver an optimal user experience while reducing downtime and costly service delays.
UL listed for use as equipment grounding conductors in accordance with sections 392.3(C) and 392.7(B) of the NEC.
Designed with space utilisation and network performance in mind, the new walkway can be installed in a variety of applications.
The overhead wire basket helps to manage space efficiently and effectively.