SmartZone™ Cloud Software is Panduit’s next generation DCIM solution. A true cloud-native platform, built from the ground up to take advantage of cloud flexibility and scalability as well as enhanced manageability, security, and operations ease of use and efficiency to manage Data Center, Enterprise and Edge Infrastructures. Supports the management, monitoring, and alerting for power, cooling, environmental, IT, and connectivity.
Its secure cloud-based platform includes encryption on data at rest and in transit, two-factor authentication, fine-grained access control, security-focused development lifecycle, and harden with multiple industry-leading security scanning and assessment solutions designed to thoroughly analyze today's complex web applications and web services for security vulnerabilities.
Although SmartZone™ Cloud is agnostic and supports multiple vendor IT and facilities devices, it tightly aligns with Panduit SmartZone™ G5 Intelligent PDU and SmartZone™ UPS product lines, to visualize rack-level power, environment, and cabinet physical security access, enabling a single pane of glass to manage the entire data center infrastructure resources. In addition to floorplan layout and rack elevation, power path visualization enables operators to identify a single point of failure, reduce overprovisioning, and assess risk.
SmartZone™ Cloud provides thousands of highly skilled resources constantly monitoring performance, availability, security, etc.
• Deployed on a security-hardened cloud infrastructure
• Dedicated/Isolated environment per customer
• Encryption of data at rest and in transit
• Built-in security in the data collection
• Two-factor authentication
• Single sign-on using Azure AD or Microsoft 365
• Fine-grained access control down to the asset level
• Audit logs generated for all changes in the application
• Security focused development lifecycle
Get your FREE license!
With every minimum order of 10 SmartZone UPS or PDU units, you can get the same number of FREE SmartZone Cloud licenses for a full year! Click here to learn more.
Get ready to experience a very different DCIM! Cloud-native, unlimited locations and users, role-based access, device auto-discovery, intuitive web interface, real-time software updates, and much more.
For more information, contact the SmartZone™ Cloud team at [email protected].
Learn more about SmartZone™ Cloud capabilities, common uses, and benefits.
Learn more about authentication, authorization, and data protection techniques.
Learn more about how the software architecture support standard protocols and multisite environments.