Smarter Connectivity. Half the Cabling. Full-Scale Performance.

Introducing Panduit’s Gen 7 Fiber Channel Solution — engineered to double density, simplify deployment, and deliver true 1:1 port replication across Brocade-based SAN environments.

Launches January 2026 | Early Access Opens November 10 

A New Generation for Gen 7 SAN Director Connectivity

When Brocade doubled port density on the Gen 7 FC64-64 blade using SN connectors, they unlocked new opportunities for high-performance connectivity.

At the heart of Panduit’s Gen7 Connectivity Solution is what sets it apart: true 1:1 port replication. No guesswork. No mismatched labeling. Just exact port-for-port alignment with Brocade’s FC64-64 blades, giving you total clarity, faster installs, and zero disruption during moves, adds, or changes. Built to meet the demands of high-density fiber environments, this solution doesn’t just double your density, it preserves the structure, precision, and control your operations depend on, while cutting installation time in half.

  • True 1:1 port replication aligned to Brocade numbering (0–63).
  • Base-16 harness architecture — 50% fewer trunks than competitor designs.
  • Up to 87% fewer rear connections per blade for simplified management.
  • Half the deployment time, from packaging to install.
Request Access to Gen 7

Solve Density Without Disruption


The Gen 7 solution integrates seamlessly with OEM partners including Dell, IBM, HPE, Hitachi Vantara, and Lenovo. Existing Gen 6 chassis can upgrade to Gen 7 blades unlocking a modernization path that doesn’t require replacing core hardware or high-value assets like a $500K Brocade switch.






Be the First to Deploy the Simplest Way to Scale


Early access isn’t just about seeing what’s next it’s about shaping it. Participants gain direct insight into Panduit’s engineering and commercial rollout, early configuration support, and priority pricing on first-wave deployments.


Resources


Gen 7 One Pager


Access


Gen 7 Application Guide


Access


Gen 7 Director Solution


Access


Panduit Blog


Access