FlexFusion™ Cabinets offer a unique universal platform for all types of data centers and servicing needs including Hyperscale, Edge and Multi-Tenant Data Center. Built with best-in-class weight load of 3,500 lbs. and doors with maximum air flow of 80%, FlexFusion can tackle your most challenging cabinet installations. Whether it’s for server, network or hybrid applications, FlexFusion Cabinets deliver performance to keep your networks running at optimal efficiency. Additional FlexFusion™ features include:
We have expanded our cabinet series to include FlexFusion XGL Cabinets. These are the preferred choice for applications that require maximum flexibility in data center, enterprise or colocations deployment. Select from the 16 pre-configured models that are equipped with the essential options that provides a simple cost-effective cabinet solution.
FlexFusion XGL Cabinet benefits: