Get the Best EMI Performance in a UTP Cable ASAP
Get a Consultation
TX6A™ Vari-MaTriX HD Copper Cable is 0.230” in diameter and delivers superior PSANEXT and PSAACRF suppression while retaining UTP EMI immunity. Vari-MaTriX also provides best-in-class alien crosstalk suppression and avoids network latency without sacrificing space.
Schedule a Consultation To Learn About These Key Applications
- 10GBASE-T Ethernet
- Data center I/O consolidation
- Data center server virtualization
- Consolidation of network interconnects
- Back-bone aggregation
- Parallel processing and high-speed computing