The trend towards consolidation, virtualization and automation in the enterprise is driving the need to maximize space utilization to reduce capital expenditures and operational costs while maintaining network reliability and availability. This trend is placing greater demands on the physical infrastructure to help manage growing cable densities, larger network equipment and increasing energy usage.
Assemble Your Network Rack in Minutes!
The Adjustable Depth 4-Post Rack System supports network equipment in data centers, telecommunication rooms, and lab environments. The rack combines the stability of a cabinet with the accessibility of an open rack to provide the user with maximum flexibility when designing the network layout. Front and rear welded frames with adjustable front-to-back braces provide the strength and flexibility to work with various types of active equipment. The open design allows for maximum airflow in and around the rack.


The 4-Post rack combines the stability of a cabinet with the accessibility of an open rack to deliver maximum flexibility. The 45 RU rack is 23" wide overall (with 19" standard EIA mount) and 30" deep, with adjustable mounting rails that have #12-24 EIA universal mounting hole spacing and printed numbering. A range of cable managers and accessories work with the rack. The rack is UL listed, rated for 2,500 pounds, and is made of welded steel.
Panduit builds on years of experience as a leader in cable management, integrating best practices and application knowledge to develop highly reliable and efficient physical infrastructure solutions. The comprehensive offering of vertical cable management, horizontal cable management, and rack solutions reduces space required to route, manage and protect high cable capacities, providing the lowest total cost of ownership.
![]() Adjustable Depth 4-Post Rack |
![]() Adjustable Rail 4-Post Rack |
||||||||
| Material | Steel | Steel | |||||||
| Loading Rating Lbs./kg | 2,000/907 | 2,500/1,134 | |||||||
| Heights Options (RU) | 45, 52 | 42, 45, 52 | |||||||
| Color Options | Black (BL) and White (WH) | Black (BL) and White (WH) | |||||||
| Rail Depth Options In. (mm) |
23.0-42.0 (584.2-1006.8) (in 0.5" or 13mm increments) |
23.0 (584.0), 30.0 (762.0), 36.0 (914.0), 42.0 (1054.0) |
|||||||
| Overall Width In. (mm) | 20.3 (515.9) | 23.3 (591.0) | |||||||
| Thread Type | #12-24 | #12-24 | |||||||
| Cage Nut Rails Available | Yes | Yes | |||||||
| Bonded Rack During Assembly | Yes | Yes |
|||||||
| Notes | Maximum versatility in a single part number; self-squaring; simple assembly |
Rails can be adjusted after rack is mounted to floor; additional sets of rails can also be added; rails are adjustable from minimum 3" depth up to the depth of the rack in 1" increments |
|||||||
| Application | Used primarily in High Density Telecommunication Rooms and Data Centers |
Used primarily in High Density Telecommunication Rooms and Data Centers |
|||||||
| Ordering Information | 23"–42" depth #12-24 threaded rails: AR4P*^ Cage nut rails: AR4PCN*^ |
30" depth #12-24 threaded rails: R4P*^ Cage nut rails: R4PCN*^ 23" depth #12-24 threaded rails: R4P23* Cage nut rails: R4P23CN* 36" depth #12-24 threaded rails: R4P36*^ Cage nut rails: R4P36CN*^ 42" depth #12-24 threaded rails: R4P42* Cage nut rails: R4P42CN 42" depth #12-24 threaded rails: R4P79 Cage nut rails: R4P79CN |
|||||||
| *For part numbers 8 feet tall, add “96” to end of part number. Ex: AR4P96 or R4P96 ^For white product, add “WH” to end of part number. Ex: AR4PWH or R4P36WH |
|||||||||
![]() Adjustable Depth 4-Post Rack (AR4P*) |
||||
| Material | Steel | |||
| Loading Rating Lbs./kg | 2,000/907 | |||
| Heights Options (RU) | 45, 52 | |||
| Color Options | Black (BL) and White (WH) | |||
| Rail Depth Options (In.) | 23.0-42.0 (584.2-1006.8) (in 0.5" or 13mm increments) |
|||
| Overall Width In. (mm) | 20.3 (515.9) | |||
| Thread Type | #12-24 | |||
| Cage Nut Rails Available | Yes | |||
| Bonded Rack During Assembly | Yes | |||
| Notes | Maximum versatility in a single part number; self-squaring; simple assembly |
|||
| Application | Used primarily in High Density Telecommunication Rooms and Data Centers |
|||
| Ordering Information | 23"–42" depth #12-24 threaded rails: AR4P*^ Cage nut rails: AR4PCN*^ |
|||
![]() Adjustable Rail 4-Post Rack (R4P*) |
||||
| Material | Steel | |||
| Loading Rating Lbs./kg | 2,500/1,134 | |||
| Heights Options (RU) | 45, 45, 52 | |||
| Color Options | Black (BL) and White (WH) | |||
| Rail Depth Options (In.) | 23.0 (584.0), 30.0 (762.0), 36.0 (914.0), 42.0 (1054.0) |
|||
| Overall Width In. (mm) | 23.3 (591.0) | |||
| Thread Type | #12-24 | |||
| Cage Nut Rails Available | Yes | |||
| Bonded Rack During Assembly | Yes | |||
| Notes | Rails can be adjusted after rack is mounted to floor; additional sets of rails can also be added; rails are adjustable from minimum 3" depth up to the depth of the rack in 1" increments |
|||
| Application | Used primarily in High Density Telecommunication Rooms and Data Centers |
|||
| Ordering Information | 0" depth #12-24 threaded rails: R4P*^ Cage nut rails: R4PCN*^ 23" depth #12-24 threaded rails: R4P23* Cage nut rails: R4P23CN* 36" depth #12-24 threaded rails: R4P36*^ Cage nut rails: R4P36CN*^ 42" depth #12-24 threaded rails: R4P42* Cage nut rails: R4P42CN 42" depth #12-24 threaded rails: R4P79 Cage nut rails: R4P79CN |
|||
| *For part numbers 8 feet tall, add “96” to end of part number. Ex: AR4P96 or R4P96 ^For white product, add “WH” to end of part number. Ex: AR4PWH or R4P36WH |
||||
See important ordering details for Adjustable Depth 4-Post Rack here including technical information and key features and benefits.
See important ordering details for Adjustable Rail 4-Post Rack here including technical information and key features and benefits.
Learn about our space-saving cable management rack systems.