Enable Smart Buildings with Panduit Utility Grade Infrastructure

The move toward smarter buildings requires an infrastructure that is engineered to support all types of connected devices. Panduit's Utility Grade Infrastructure (UTG) offering is just that.

UTG is a technology platform and assurance program that delivers UTG-rated cabling solutions to support specific applications, performance requirements, and life cycle needs for smart buildings of today and tomorrow. Panduit's UTG solutions are third-party tested and certified at distances up to 185 meters, instead of the industry standard 100 meters. Other key parameters of the UTG offering are: 

  • Higher frequencies
  • Elevated maximum temperatures
  • Advanced AV protocols
  • Next-Gen Wi-Fi technology
  • Superior cable bundle performance under load
  • HD and 4K UHD video surveillance

Learn more about Panduit's UTG solution below.


UL-Verified Marks-UTG10-Panduit-v2.jpg
 
UL-Verified Marks-UTG20-Panduit-v2.jpg
D-COCB47--SA-ENG-utility-grade-infrastructure.jpg
UTG Brochure
Learn how Utility Grade Infrastructure from Panduit can help connect your next-generation buildings.

Read the Brochure

UTG Press Release.jpg

Press Release
Panduit has joined the Wesco Utility Grade Infrastructure Program.

Read the Press Release

Learn More about UTG

UTG-Copper Brief_435x270.jpg
UTG Copper Solutions Brief

Read the Brief

UTG-Fiber Brief_435x270.jpg
UTG Fiber Solutions Brief

Read the Brief

UTG-Smarter Outcomes-Axis_435x270.jpg
Smarter Outcomes: Axis Health and Safety Use Case

Read the Brief

UL-Verified Marks-UTG10-Panduit-v2.jpg
UL Certification for UTG10: V685853

Review the Certification

UL-Verified Marks-UTG20-Panduit-v2.jpg
UL Certification for UTG20: V558491

Review the Certification